Menu Search

Female To Female Standoff Hexagonal 5.0 mm 10.0 mm

This female to female Stainless Steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301210041556

2753 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 23,8329
500 - 999 R 18,0774
1000 + R 15,1265
Standard pack: 100

Order in multiple of 100

Total price:

R 2 383,29

100 x R 23,8329

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 10.0 mm
Diameter 5.8 mm
Internal Thread Length 5.0 mm
Thread Size M2.5
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material 303 Stainless Steel
Finish No Finish
Specifications X8crNiS18-9(303)
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us