Menu Search

Female To Female Standoff Hexagonal 4.0 mm 12.0 mm

This female to female nickel plated brass hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers.
Item code:

301112040050

4658 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 9,2779
500 - 999 R 6,5796
1000 + R 5,0776
Standard pack: 100

Order in multiple of 100

Total price:

R 927,79

100 x R 9,2779

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 12.0 mm
Internal Thread Length 6.0 mm
Thread Size M2
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Brass
Finish Nickel Plated
Specifications CuZn39Pb3
Specifications Ni3-5
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us