Quantity | Unit price |
---|---|
1000 - 4999 | R 2,4515 |
5000 - 9999 | R 2,3289 |
10000 + | R 2,2124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 13.3 mm |
---|---|
Compatible Cable Diameter Range | 0.524 in |
Maximum Compatible Cable Diameter | 13.3 mm |
Maximum Compatible Cable Diameter | 0.524 in |
Compatible Panel Thickness Range | 1.6 mm |
Compatible Panel Thickness Range | 0.063 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.217 in |
Spacer Height | 26.0 mm |
Spacer Height | 1.024 in |
Inside Height | 13.7 mm |
Inside Height | 0.539 in |
Inside Width | 13.7 mm |
Inside Width | 0.539 in |
Overall Height | 53.3 mm |
Overall Height | 2.098 in |
Mounting Method | Clip On |
Adjustability | Fixed |
Material | PA |
Colour | Natural |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue