Menu Search

Round End Cap 7.0 mm 25.0 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

118072500003

32279 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 3,0306
500 - 999 R 2,8445
1000 + R 2,1932
Standard pack: 250

Order in multiple of 250

Total price:

R 757,65

250 x R 3,0306

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 7.0 mm
Outside Diameter 9.0 mm
Inside Height 25.0 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us