Menu Search

Round End Cap 50.8 mm 30.5 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062051000003

518 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 16,3228
250 - 999 R 9,8894
1000 + R 7,4037
Standard pack: 50

Order in multiple of 50

Total price:

R 816,14

50 x R 16,3228

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 50.8 mm
Outside Diameter 53.0 mm
Inside Height 30.5 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us