Menu Search

Round End Cap 36.7 mm 20.0 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062038000003

4300 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 10,8331
250 - 999 R 6,1277
1000 + R 4,4396
Standard pack: 50

Order in multiple of 50

Total price:

R 541,66

50 x R 10,8331

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 36.7 mm
Outside Diameter 39.7 mm
Inside Height 20.0 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us