Menu Search

Round End Cap 13.4 mm 13.5 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062013500003

14167 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 2,4723
500 - 999 R 2,1799
1000 + R 1,5684
Standard pack: 250

Order in multiple of 250

Total price:

R 618,08

250 x R 2,4723

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 13.4 mm
Outside Diameter 15.0 mm
Inside Height 13.5 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us