Menu Search

Tapered Cap & Plug 85.5 mm 24.8 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004083500503

1494 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 20,6162
500 - 999 R 15,6316
1000 + R 13,0795
Standard pack: 100

Order in multiple of 100

Total price:

R 2 061,62

100 x R 20,6162

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 85.5 mm
Outside Diameter 87.0 mm
Inside Height 24.8 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us