Menu Search

Tapered Cap & Plug 39.0 mm 18.3 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004037800503

8709 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 4,3598
500 - 999 R 4,094
1000 + R 3,1502
Standard pack: 250

Order in multiple of 250

Total price:

R 1 089,95

250 x R 4,3598

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 39.0 mm
Outside Diameter 41.0 mm
Inside Height 18.3 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us