Menu Search

Tapered Cap & Plug 29.5 mm 16.4 mm LDPE Red

Standard Round End Cap is used for protection of tubes, and ends of pipes or to mask areas during a paint process. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Red made from LDPE material.
Item code:

004027200503

6046 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 3,2167
500 - 999 R 2,8312
1000 + R 2,0337
Standard pack: 250

Order in multiple of 250

Total price:

R 804,18

250 x R 3,2167

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 29.5 mm
Outside Diameter 30.5 mm
Inside Height 16.4 mm
Colour Red
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us