Quantity | Unit price |
---|---|
1000 - 4999 | R 0,4098 |
5000 - 9999 | R 0,319 |
10000 - 24999 | R 0,2814 |
25000 - 49999 | R 0,2489 |
50000 + | R 0,2282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 160.0 mm |
---|---|
Overall Length | 6.299 in |
Overall Width | 2.6 mm |
Overall Width | 0.102 in |
Thickness | 1.1 mm |
Thickness | 0.043 in |
Maximum Cable Bundle Diameter | 40.0 mm |
Maximum Cable Bundle Diameter | 1.575 in |
Minimum Loop Tensile Strength | 8.0 kg |
Minimum Loop Tensile Strength | 8.0 kg |
Material Flammability Standard | UL94 V-2 |
Material | Nylon |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue