Menu Search

Cable Tie 4.8 mm 290.0 mm 78.0 mm Nylon Natural

This cable tie is made of natural nylon 6/6 with stainless steel tooth. The corrosion proof, non magnetic steel tooth firmly anchors inside the cable tie body for a secure lock. It can perform under operating temperature of - 40 °C to + 85 °C and has flammability rating UL 94 V2.
Item code:

495197

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 199 R 7,228
200 - 499 R 7,0942
500 - 999 R 6,9603
1000 + R 6,8264
Standard pack: 100

Order in multiple of 100

Total price:

R 722,80

100 x R 7,228

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 290.0 mm
Overall Width 4.8 mm
Maximum Cable Bundle Diameter 78.0 mm
Minimum Loop Tensile Strength 50.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us