Menu Search

Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon Blue

Item code:

461188-B

2089 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,9748
1000 - 1999 R 7,5803
2000 + R 7,1857
Standard pack: 100

Order in multiple of 100

Total price:

R 797,48

100 x R 7,9748

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 380.0 mm
Overall Width 7.6 mm
Maximum Cable Bundle Diameter 110.0 mm
Minimum Loop Tensile Strength 55.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Blue

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us