Menu Search

Cable Tie 4.8 mm 160.0 mm 42.0 mm Nylon Black

This standard cable tie is easy to install and can be used to organise neatly and bundle cables or wires, keeping them securely in place and reducing the risk of damage or tangling. It has a dimension of 160X4.8mm. Black made from Nylon and UL94 V-2 flame rated.
Item code:

460224

19768 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,6367
1000 - 1999 R 0,6048
2000 + R 0,5742
Standard pack: 100

Order in multiple of 100

Total price:

R 63,67

100 x R 0,6367

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 160.0 mm
Overall Width 4.8 mm
Maximum Cable Bundle Diameter 42.0 mm
Minimum Loop Tensile Strength 22.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us