Menu Search

Cable Tie 2.5 mm 203.0 mm 55.0 mm Nylon Yellow

Item code:

460181-Y

46089 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,5748
1000 - 1999 R 0,5466
2000 + R 0,517
Standard pack: 100

Order in multiple of 100

Total price:

R 57,48

100 x R 0,5748

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 203.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 55.0 mm
Minimum Loop Tensile Strength 8.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us