Menu Search

Cable Tie 2.5 mm 96.0 mm 21.0 mm Nylon Natural

This standard cable tie is suitable for general applications where items need to be bundled together in a simple and quick manner. It has a UL94 V-2 flammability rating.
Item code:

460176

2116494 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 0,1635
1000 - 1999 R 0,1541
2000 + R 0,1475
Standard pack: 100

Order in multiple of 100

Total price:

R 16,35

100 x R 0,1635

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 96.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 21.0 mm
Minimum Loop Tensile Strength 8.0 kg
Material Flammability Standard UL94 V-2
Material Nylon
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us