Menu Search

Ball Plunger M5 13.0 mm 7.00 N 11.00 N Stainless Steel

Item code:

491255

268 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 33,6278
200 - 399 R 31,9327
400 + R 30,2665
Standard pack: 20

Order in multiple of 20

Total price:

R 672,56

20 x R 33,6278

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Body Length 13.0 mm
Final End Force 11.00 N
Initial End Force 7.00 N
Body Material Stainless Steel
Commodity Code 7326909890
Full Material Stainless Steel
Nose Type Ball
Nose Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us