Menu Search

Spring Hinge Without stud 154.0 mm 42.0 mm Steel

Item code:

275063E

87 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 316,9068
25 - 124 R 143,9657
125 + R 121,8996
Standard pack: 25

Order any quantity

Total price:

R 316,91

1 x R 316,9068

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Zinc Plated
Style Without stud
Bolt Diameter 12.0 mm
Bolt Projection 29.0 mm
Overall Body Length 154.0 mm
Overall Body Width 42.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us