Menu Search

Slide Latch 60.0 mm (L) Aluminium

Item code:

1501194

49 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 1 078,0142
50 + R 470,0679
Standard pack: 50

Order any quantity

Total price:

R 1 078,01

1 x R 1 078,0142

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Finish Anodised
Latch Type Sliding Latch
Bolt Diameter 12.9 mm
Bolt Projection 13.9 mm
Overall Body Length 60.0 mm
Overall Body Width 36.5 mm
Overall Plate Length 60.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us