Menu Search

Slide Latch - Nose Down; Bolt Diameter: 16.0 mm | 0.63 in ; Overall Body Length: 73.0 mm | 2.874 in ; Zinc Plated Steel

Item code:

1334630

200 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 729,2415
50 + R 296,8432
Standard pack: 50

Order any quantity

Total price:

R 729,24

1 x R 729,2415

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Zinc Plated
Latch Type Nose Down
Bolt Diameter 16.0 mm
Overall Body Length 73.0 mm
Overall Body Width 70.0 mm
Overall Plate Width 22.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us