1334629
Quantity | Unit price |
---|---|
1 - 49 | R 464,3638 |
50 + | R 191,6772 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Finish | Zinc Plated |
Latch Type | Nose Down |
Bolt Diameter | 12.0 mm |
Bolt Diameter | 0.472 in |
Overall Body Length | 56.0 mm |
Overall Body Length | 2.205 in |
Overall Body Width | 50.0 mm |
Overall Body Width | 1.969 in |
Overall Plate Width | 16.0 mm |
Overall Plate Width | 0.63 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue