Menu Search

Slide Latch 56.0 mm (L) Steel

Item code:

1334626

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 469,6831
50 + R 194,0865
Standard pack: 50

Order any quantity

Total price:

R 469,68

1 x R 469,6831

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Finish Zinc Plated
Latch Type Nose Up
Bolt Diameter 12.0 mm
Overall Body Length 56.0 mm
Overall Body Width 50.0 mm
Overall Plate Width 16.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us