1334625
Quantity | Unit price |
---|---|
1 - 49 | R 268,243 |
50 + | R 109,2802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Finish | Zinc Plated |
Latch Type | Nose Up |
Bolt Diameter | 8.0 mm |
Bolt Diameter | 0.315 in |
Overall Body Length | 36.0 mm |
Overall Body Length | 1.417 in |
Overall Body Width | 35.0 mm |
Overall Body Width | 1.378 in |
Overall Plate Width | 11.0 mm |
Overall Plate Width | 0.433 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue