289402002
Quantity | Unit price |
---|---|
7 - 34 | R 106,2428 |
35 + | R 47,2605 |
Overall Length | 84.0 mm |
---|---|
Overall Length | 3.307 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Pin Length | 84.0 mm |
Pin Length | 3.307 in |
Body Material | Stainless Steel |
Hinge Type | Spring Loaded Pin Hinge |
Includes | Fasteners not included |
Full Material | Stainless Steel |
Mounting Hole Shape | Round |
Mounting Method | Screw |
Mounting Orientation | Left Handed |
Number of Mounting Holes | 2 |
Pin Material | Stainless Steel |
Removability | Spring Action Removable |
Special Features | Spring Loaded, Concealed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue