Menu Search

Spring Hinges 67.0 mm 55.0 mm Aluminium Anodised

Item code:

1501228

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 898,3452
50 + R 391,7232
Standard pack: 50

Order any quantity

Total price:

R 898,35

1 x R 898,3452

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 4.5 mm
Longest Distance Between Fixing Holes 48.0 mm
Mounting Hole Diameter 10.2 mm
Overall Length 67.0 mm
Overall Thickness 4.5 mm
Overall Width 55.0 mm
Colour
Finish Anodised
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us