Menu Search

Spring Hinges 30.0 mm 35.0 mm Aluminium Anodised

Item code:

1501227

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 537,8251
50 + R 234,5185
Standard pack: 50

Order any quantity

Total price:

R 537,83

1 x R 537,8251

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.3 mm
Longest Distance Between Fixing Holes 21.0 mm
Mounting Hole Diameter 3.5 mm
Overall Length 30.0 mm
Overall Thickness 3.3 mm
Overall Width 35.0 mm
Colour
Finish Anodised
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us