Menu Search

Spring Hinges 67.0 mm 55.0 mm Aluminium Black

Item code:

1501225

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 856,974
50 + R 373,6834
Standard pack: 50

Order any quantity

Total price:

R 856,97

1 x R 856,974

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 4.5 mm
Longest Distance Between Fixing Holes 48.0 mm
Mounting Hole Diameter 10.2 mm
Overall Length 67.0 mm
Overall Thickness 4.5 mm
Overall Width 55.0 mm
Colour
Finish Black
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us