Quantity | Unit price |
---|---|
1 - 24 | R 2 157,311 |
25 + | R 1 343,0228 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7326909890 |
---|---|
Leaf Thickness | 1.5 mm |
Leaf Thickness | 0.059 in |
Overall Length | 240.0 mm |
Overall Length | 9.449 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Finish | Raw |
Mounting Method | Through Hole |
Mounting Orientation | Right & Left handed |
Number of Holes | 8 |
Open/Closed | Closed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue