Quantity | Unit price |
---|---|
1 - 24 | R 831,2432 |
25 + | R 517,5031 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7326909890 |
---|---|
Leaf Thickness | 0.8 mm |
Leaf Thickness | 0.031 in |
Overall Length | 75.0 mm |
Overall Length | 2.953 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Finish | Raw |
Mounting Method | Screw |
Mounting Orientation | Right & Left handed |
Number of Holes | 4 |
Open/Closed | Open |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue