12594
Quantity | Unit price |
---|---|
1500 + | R 3,879 |
Thread Size | M20 |
---|---|
Price per piece incl VAT | 0.2179 GBP |
Colour | White |
Commodity Code | 3926909790 |
Overall Height | 49.5 mm |
Overall Height | 1.949 in |
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Full Material | Low Density Polyethylene |
Tab Length | 75.0 mm |
Tab Length | 2.953 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue