Menu Search

Fibre Clip 26.5 mm (L) Green

Fibre Clip is designed with two slots to organize 5.5 mm fiber optic cables while protecting them from damage and stress. It can be used in the Array Tray EFA04-25-001 and hold two components of parallel diameters. It is designed to be clip on. Green made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-63-001

1430 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 51,5936
1000 + R 44,8054
Standard pack: 100

Order in multiple of 100

Total price:

R 5 159,36

100 x R 51,5936

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Mounting Method Clip On
Overall Height 7.3 mm
Overall Length 26.5 mm
Overall Width 17.5 mm
Full Material Polyamide 6
Package Quantity 100
Number of Slots 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us