Quantity | Unit price |
---|---|
1 - 1 | R 2 445,7436 |
2 - 9 | R 1 150,5637 |
10 - 19 | R 939,8863 |
20 + | R 883,9499 |
Base Diameter | 30.0 mm |
---|---|
Base Diameter | 1.181 in |
Base Height | 10.0 mm |
Base Height | 0.394 in |
Fluid Color | Natural |
Level Type | Circular |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Mounting Method | Push Fit |
Finish | Anodised Natural |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue