Menu Search

Spiralguard® Flex - Yellow ; HDPE ; Compatible Hose Diameter - 55.4 mm | 2.181 in ; 20.0 m

This Spiralguard® Flex yellow HDPE is to guard against hose damage from abrasion and crushing. This wrap is 20m long with 37mm pitch length. The Flexible HDPE has a lighter duty due to a thinner walk thickness when compared to It's more heavy duty HDPE counterpart (see our HD range). This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Item code:

SGX-63YF

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 3 540,1698
5 - 9 R 3 363,2599
10 + R 3 186,1036
Standard pack: 1

Order in multiple of 1

Total price:

R 3 540,17

1 x R 3 540,1698

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 37.0 mm
Roll Length 20.0 m
Wall Thickness 3.8 mm
Colour Yellow
Full Material High Density Polyethylene
Compatible Hose Diameter 55.4 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us