Menu Search

Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Black

This Spiralguard® Flex black HDPE is to guard against hose damage from abrasion and crushing. This wrap is 20m long with 30mm pitch length. The Flexible HDPE has a lighter duty due to a thinner walk thickness when compared to It's more heavy duty HDPE counterpart (see our HD range). This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Item code:

SGX-50F

60 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 3 140,2745
5 - 9 R 2 983,3224
10 + R 2 826,3703
Standard pack: 1

Order in multiple of 1

Total price:

R 3 140,27

1 x R 3 140,2745

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 30.0 mm
Roll Length 20.0 m
Wall Thickness 3.0 mm
Colour Black
For Use With -20 Hydraulic Hose
Full Material High Density Polyethylene
Compatible Hose Diameter 44.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us