Menu Search

Spiralguard® Flex - Black ; HDPE ; Compatible Hose Diameter - 129.0 mm | 5.079 in ; 9.0 m

This Spiralguard® Flex black HDPE is to guard against hose damage from abrasion and crushing. This wrap is 9m long with 55mm pitch length. The Flexible HDPE has a lighter duty due to a thinner walk thickness when compared to It's more heavy duty HDPE counterpart (see our HD range). This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.
Item code:

SGX-140F

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 8 514,8378
5 + R 8 089,0713
Standard pack: 1

Order in multiple of 1

Total price:

R 8 514,84

1 x R 8 514,8378

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 55.0 mm
Roll Length 9.0 m
Wall Thickness 5.5 mm
Colour Black
Full Material High Density Polyethylene
Compatible Hose Diameter 129.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us