Menu Search

Spiral Wrap 12.0 mm 12.0 mm 1.5 mm PP Black

This Spiral Wrap is made of black polypropylene (PP) and has a wrapping range of 12.0-15.0 mm. It is used in light duty application compared to It's HDPE counterpart, offering the option to be cut with scissors for an easy application. It will increase the hose serviceable life, reducing down-time cost related to repair or operator safety incidents. The wrap provides protection against abrasion and can operate to temperature range of minimum -40 C and maximum + 105 C.
Item code:

1287102

58 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 311,243
10 + R 293,673
Standard pack: 1

Order in multiple of 1

Total price:

R 311,24

1 x R 311,243

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 12.0 mm
Roll Length 20.0 m
Wall Thickness 1.5 mm
Colour Black
For Use With 12.0 - 15.0 mm Hose
Full Material Polypropylene
Compatible Hose Diameter 12.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us