Menu Search

Spacer M48 52.0 105.0 16.0 Stainless Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M48 thread size.
Item code:

20202132

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 236,3182
5 - 19 R 1 112,7269
20 - 39 R 989,1356
40 + R 865,3417
Standard pack: 1

Order in multiple of 1

Total price:

R 1 236,32

1 x R 1 236,3182

Specifications

Imperial
Metric
SKU attributes
For Bolt M48
d1 52.0
d2 105.0
h 16.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us