Menu Search

Spacer M36 39.0 80.0 12.0 Stainless Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M36 thread size.
Item code:

20202125

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 708,9278
5 - 19 R 638,0147
20 - 39 R 567,1017
40 + R 496,1887
Standard pack: 1

Order in multiple of 1

Total price:

R 708,93

1 x R 708,9278

Specifications

Imperial
Metric
SKU attributes
For Bolt M36
d1 39.0
d2 80.0
h 12.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us