Menu Search

Spacer M6 6.6 25.0 4.0 Steel

This Spacer is used between components to give the appropriate clearance, alignment, and adjustability. It aligns components not completely perpendicular or parallel, preventing early stress or wear. Used for heavy loads and with an M6 thread size.
Item code:

20201258

33 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 156,4139
5 - 9 R 140,813
10 - 19 R 132,9113
20 + R 117,3104
Standard pack: 1

Order in multiple of 1

Total price:

R 156,41

1 x R 156,4139

Specifications

Imperial
Metric
SKU attributes
For Bolt M6
d1 6.6
d2 25.0
h 4.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us