Menu Search

Spacer 19.0 16.0 5.0 Stainless Steel

Spacer for One Touch Fastener is easy to install due to its cylindrical shape and serves as vibration dampening. It creates a distance between the fastener and the surface it is attached to, ensuring alignment and preventing any interference that could affect the assembly. Made of Stainless Steel.
Item code:

20190552

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 54,6014
10 - 19 R 49,1412
20 - 49 R 46,4111
50 - 99 R 43,6811
100 + R 40,951
Standard pack: 1

Order in multiple of 1

Total price:

R 54,60

1 x R 54,6014

Specifications

Imperial
Metric
SKU attributes
For single panel thickness 5.0
d1 19.0
d2 16.0
h1 5.0
Weight g 3.0
Material Stainless Steel
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us