Menu Search

Flexible Cap 24.4 mm 22.0 mm TPE Blue

Soft Knurled Cap offers simple protection for metric and UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

2285000

3705 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 16,1877
500 - 999 R 7,2865
1000 - 2999 R 2,8159
3000 + R 2,3307
Standard pack: 500

Order in multiple of 50

Total price:

R 809,39

50 x R 16,1877

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Thermoplastic Elastomer
Inside Diameter 24.4 mm
Inside Height 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us