Menu Search

Flexible Cap 15.6 mm 13.0 mm TPE Blue

Soft Knurled Cap offers simple protection for metric and UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

2283000

50178 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,2649
1000 - 1999 R 3,2701
2000 + R 2,7758
Standard pack: 1000

Order in multiple of 100

Total price:

R 726,49

100 x R 7,2649

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Thermoplastic Elastomer
Inside Diameter 15.6 mm
Inside Height 13.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us