Menu Search

Flexible Cap 12.3 mm 12.4 mm TPE Blue

Soft Knurled Cap offers simple protection for metric and UNF threads with a knurled exterior to provide a better grip for a tight fit. It is easy to install and remove and can range in operating temperature from -60 °C to 135 °C. Blue made from TPE material.
Item code:

2282000

18458 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 6,3873
1000 - 1999 R 2,8751
2000 - 4999 R 2,0467
5000 + R 1,8607
Standard pack: 1000

Order in multiple of 100

Total price:

R 638,73

100 x R 6,3873

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Thermoplastic Elastomer
Inside Diameter 12.3 mm
Inside Height 12.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us