550288
Quantity | Unit price |
---|---|
20 - 199 | R 103,1959 |
200 - 599 | R 66,1401 |
600 - 999 | R 55,7391 |
1000 + | R 47,1725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Fitting Style | Spring click-in |
Type | 4 |
Body Length | 83.5 mm |
Body Length | 3.287 in |
Distance Between Fixing Holes | 20.0 mm |
Distance Between Fixing Holes | 0.787 in |
Hole Size | 4.5 mm |
Hole Size | 0.177 in |
Overall Width | 10.2 mm |
Overall Width | 0.402 in |
Pin Hole Diameter | 7.7 mm |
Pin Hole Diameter | 0.303 in |
Price per piece incl VAT | 6.0402 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue