Menu Search

Feet 102.0 mm M24 x 3.0 9970.0 kg Steel

Item code:

HVLME-35N

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 3 R 855,3708
4 - 19 R 777,6098
20 - 39 R 706,918
40 - 79 R 642,6527
80 + R 584,2297
Standard pack: 4

Order any quantity

Total price:

R 855,37

1 x R 855,3708

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 102.0 mm
Swivel Articulation 15 °
Mount Type Socket
Thread Size M24 x 3.0
Load Capacity 9970.0 kg
Commodity Code 7326909890
Base Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us