Menu Search

Adjustable Feet 79.0 mm M10 69.0 mm Black

Item code:

1504589

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 2 670,676
Standard pack: 1

Order in multiple of 1

Total price:

R 2 670,68

1 x R 2 670,676

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 79.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 69.0 mm
Thread Size M10
Overall Height 69.0 mm
Load Capacity 70.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us