Menu Search

Adjustable Feet 65.0 mm M16 112.0 mm Black

Item code:

1504583

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 3 724,0047
Standard pack: 1

Order in multiple of 1

Total price:

R 3 724,00

1 x R 3 724,0047

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 65.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 112.0 mm
Thread Size M16
Overall Height 112.0 mm
Load Capacity 155.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us