Menu Search

Adjustable Feet 52.0 mm M12 103.0 mm Black

Item code:

1504575

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 3 179,1657
Standard pack: 1

Order in multiple of 1

Total price:

R 3 179,17

1 x R 3 179,1657

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 52.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 103.0 mm
Thread Size M12
Overall Height 103.0 mm
Load Capacity 85.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us