096001813201
Quantity | Unit price |
---|---|
500 - 999 | R 2,3926 |
1000 + | R 1,7279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Outside Diameter | 18.2 mm |
---|---|
Outside Diameter | 0.717 in |
Overall Thickness | 2.1 mm |
Overall Thickness | 0.083 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.217 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Yellow |
Full Material | Nylon 6/6 |
Rivet Type | Snap Ring Washer |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue