463646
Quantity | Unit price |
---|---|
100 - 999 | R 54,6938 |
1000 + | R 21,3705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Cap Type | Protects Bolt & Nut & Washer |
Fitting Style | Snap-On |
Bolt Thread | M24 |
Inside Diameter | 46.5 mm |
Inside Diameter | 1.831 in |
Inside Height | 31.5 mm |
Inside Height | 1.24 in |
Overall Diameter | 48.5 mm |
Overall Diameter | 1.909 in |
Overall Height | 34.3 mm |
Overall Height | 1.35 in |
Lip Height | 4.0 mm |
Lip Height | 0.157 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue